IESNA:LM-63-2002
[TEST]P1449490
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/8/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3ART09R70W2N902750DE010 E3LCWW1B_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 2700K CCT AND, 90CRI , E3LCWW1B TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]268
TILT=NONE
1 -1 1 38 21 1 1 -0.25 -0.25 0
1 1 9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
131.7 143.2 154.6 166 178.2 190.4 201.8 214.7 229.2 239.9
249.8 255.9 257.4 257.4 254.3 240.6 233 217 194.2 169.8
147.7 126.4 106.6 87.6 72.3 59.4 49.5 39.6 30.5 22.1
15.2 8.4 3.8 0.8 0 0 0 0
131.7 143.2 154.6 166.8 178.2 189.6 201.8 214.7 228.4 239.1
248.2 255.1 258.1 258.1 252.8 241.4 233 214.7 191.9 168.3
145.4 125.6 105.1 87.6 72.3 59.4 48.7 38.8 30.5 22.1
15.2 8.4 3.8 0.8 0 0 0 0
131.7 143.2 153.1 164.5 175.1 185.8 196.5 207.9 218.5 227.7
235.3 240.6 240.6 239.1 236.8 229.2 210.9 194.2 175.9 156.1
136.3 118 101.3 83.8 69.3 57.1 47.2 37.3 28.9 21.3
14.5 8.4 3.8 0.8 0 0 0 0
131.7 141.6 151.5 161.4 170.6 178.9 188.1 194.9 201 206.4
208.6 207.9 204.1 201.8 198 189.6 178.2 166 155.3 137.1
121.8 106.6 92.1 77.7 65.5 53.3 43.4 34.3 26.7 19.8
13.7 7.6 3.8 0.8 0 0 0 0
131.7 141.6 149.2 156.9 163.7 170.6 175.9 179.7 181.2 182
180.5 176.7 170.6 168.3 163 155.3 147 137.1 124.1 111.9
101.3 89.9 78.4 67 55.6 46.4 38.1 30.5 23.6 17.5
12.2 7.6 3.8 1.5 0 0 0 0
131.7 139.3 146.2 151.5 156.1 159.9 162.2 162.2 161.4 159.1
154.6 148.5 142.4 139.3 134 126.4 119.5 111.2 100.5 90.6
81.5 70.8 61.7 52.5 44.9 38.1 32 26.7 21.3 16
11.4 6.9 3.8 1.5 0 0 0 0
131.7 137.8 142.4 146.2 147.7 148.5 148.5 146.2 143.2 137.8
132.5 125.6 118.8 115.7 111.9 104.3 95.2 89.9 85.3 73.9
64 56.3 49.5 43.4 38.1 32.7 28.2 23.6 19 14.5
9.9 6.9 3.8 1.5 0.8 0 0 0
131.7 135.5 138.6 140.1 139.3 137.8 134.8 131 126.4 120.3
113.5 107.4 100.5 98.2 94.4 86.8 78.4 73.1 64.7 59.4
53.3 47.2 41.9 37.3 32.7 28.9 25.1 21.3 17.5 13.7
9.9 6.9 3.8 1.5 0.8 0 0 0
131.7 134 134 133.3 131 127.9 123.4 118 111.9 105.8
99.8 92.9 86 83 79.2 72.3 66.2 60.9 54.8 50.3
44.9 41.1 36.6 32.7 29.7 26.7 22.8 19.8 16 12.9
9.1 6.1 3.8 2.3 0.8 0 0 0
131.7 131.7 130.2 127.9 123.4 118.8 112.7 106.6 99.8 93.7
87.6 80.7 75.4 72.3 68.5 63.2 57.9 52.5 48 43.4
39.6 36.6 33.5 30.5 27.4 24.4 21.3 18.3 15.2 12.2
9.1 6.1 3.8 2.3 0.8 0 0 0
131.7 131 128.7 124.9 120.3 114.2 108.1 101.3 95.2 88.3
82.2 76.1 70.1 67.8 64.7 59.4 54.1 49.5 44.9 41.1
38.1 34.3 32 28.9 25.9 23.6 20.6 17.5 14.5 11.4
8.4 6.1 3.8 2.3 0.8 0 0 0
131.7 130.2 127.2 121.8 116.5 110.4 103.6 96.7 90.6 83.8
76.9 71.6 65.5 64 60.2 55.6 51 46.4 42.6 38.8
35.8 32.7 30.5 27.4 25.1 22.8 20.6 17.5 14.5 11.4
8.4 6.1 3.8 2.3 0.8 0 0 0
131.7 127.9 123.4 117.3 110.4 102.8 95.9 89.1 81.5 75.4
69.3 64 58.6 57.1 54.1 49.5 45.7 41.9 38.1 35
32.7 29.7 27.4 25.1 23.6 21.3 19 16.8 13.7 10.7
8.4 6.1 3.8 2.3 0.8 0 0 0
131.7 126.4 119.5 112.7 105.1 96.7 89.1 81.5 75.4 68.5
63.2 57.9 53.3 51.8 48.7 44.9 41.1 38.1 35 32.7
29.7 27.4 25.9 23.6 22.1 19.8 18.3 16 12.9 10.7
7.6 6.1 3.8 2.3 0.8 0 0 0
131.7 125.6 117.3 108.9 99.8 92.1 84.5 76.9 69.3 64
58.6 53.3 49.5 47.2 44.9 41.1 38.1 35 32.7 30.5
28.2 25.9 24.4 22.8 21.3 19 16.8 15.2 12.9 9.9
7.6 5.3 3.8 2.3 0.8 0 0 0
131.7 123.4 114.2 105.8 96.7 87.6 80 72.3 65.5 60.2
54.1 50.3 45.7 44.2 41.9 38.8 35.8 32.7 30.5 28.2
26.7 24.4 22.8 21.3 19.8 18.3 16 14.5 12.2 9.9
7.6 5.3 3.8 1.5 0.8 0 0 0
131.7 122.6 112.7 102.8 92.9 84.5 76.1 68.5 62.4 57.1
51.8 47.2 43.4 41.9 39.6 36.6 33.5 31.2 28.9 27.4
25.1 23.6 22.1 20.6 19 17.5 16 13.7 11.4 9.9
7.6 5.3 3 1.5 0.8 0 0 0
131.7 121.8 111.2 101.3 91.4 82.2 73.9 67 60.2 54.1
49.5 45.7 41.9 40.4 38.1 35 32.7 30.5 28.2 26.7
24.4 22.8 21.3 19.8 18.3 16.8 15.2 13.7 11.4 9.1
6.9 4.6 3 1.5 0 0 0 0
131.7 121.1 110.4 99.8 89.9 80.7 72.3 65.5 58.6 53.3
48 44.2 40.4 39.6 37.3 34.3 31.2 29.7 27.4 25.9
24.4 22.8 21.3 19 18.3 16 15.2 12.9 11.4 9.1
6.9 4.6 3 1.5 0 0 0 0
131.7 121.1 109.7 99.8 89.1 80 71.6 64.7 57.9 52.5
48 43.4 40.4 38.8 37.3 34.3 31.2 28.9 27.4 25.1
23.6 22.1 20.6 19 17.5 16 15.2 12.9 11.4 9.1
6.9 4.6 3 1.5 0 0 0 0
131.7 121.1 109.7 99 89.1 80 71.6 64 57.9 52.5
47.2 43.4 40.4 38.8 36.6 34.3 31.2 28.9 26.7 25.1
23.6 22.1 20.6 19.8 18.3 16 14.5 12.9 10.7 9.1
6.9 4.6 3 0.8 0 0 0 0
